R1813
Fluka

Methidathion

SKU
R1813
Analytical standard, reference material
Synonym(s)
S-2,3-Dihydro-5-methoxy-2-oxo-1,3,4-thiodiazol-3-yl-methyl-O,O-dimethyl-phosphodithioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H11N2O4PS3
MDL Number Molar Mass
302.3 g/mol
Synonyms
S-2,3-Dihydro-5-methoxy-2-oxo-1,3,4-thiodiazol-3-yl-methyl-O,O-dimethyl-phosphodithioate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 95 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/Range99.9 °C
ColorColorless
Concentration100.00%
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range39 - 40 °C
Partition Coefficientlog Pow 2.2
Solubility in Water200 mg/l at 20 - 25 °C
Upper Explosion LimitNo data available
Vapor DensityNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product