R1148
Fluka

Methyl 4-hydroxybenzoate-(ring-13C6)

SKU
R1148
Analytical standard, reference material
Synonym(s)
4-Hydroxybenzoic acid-(ring-13C6) methyl ester; Methyl paraben-(ring-13C6)
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
158.10 g/mol
Synonyms
4-Hydroxybenzoic acid-(ring-13C6) methyl ester; Methyl paraben-(ring-13C6)

Documents

Specifications

PropertyValue
identiy (GC-MS)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
isotope enrichmentMin. 95 %

Properties

PropertyValue
Autoignition Temperature>403 °C (Methyl 4-hydroxybenzoate)
Boiling Point/RangeNo data available
ColorColorless
Density1.38 g/cm3 (Methyl 4-hydroxybenzoate. 20 °C)
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsBases, Strong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range125 °C (Methyl 4-hydroxybenzoate)
Partition Coefficient1.98 (22 °C)
Solubility in Water1.88 g/l (Methyl 4-hydroxybenzoate)
Upper Explosion LimitNot applicable
Vapor Pressure0.000005 hPa (20 °C Methyl 4-hydroxybenzoate)
pH-Value5.8 Saturated solution (Methyl 4-hydroxybenzoate)
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product