Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Molar Mass 100.16 g/mol | Synonyms 4-Methylpentan-2-one; Isopropylacetone; Hexone; MIBK; 2-Methylpropyl methyl ketone |
Property | Value |
---|---|
color (APHA) | 15 max. |
gC Analysis | 99 % min. |
refractive Index (20ºC) | 1.3953 - 1.3965 |
uV Absorbance @ 340 nm | 0.5 AU max. |
uV Absorbance @ 350 nm | 0.25 AU max. |
uV Absorbance @ 375 nm | 0.05 AU max. |
uV Absorbance @ 400 nm | 0.005 AU max. |
uV Cutoff | 334 nm max. |
water by Karl Fischer Titration | 0.05 % max. |
Property | Value |
---|---|
Boiling Point/Range | 7.5 %(V) |
Certification | HPLC, GC, Spectrophotometry |
Color | Colorless |
Density | 0.80 g/cm3 (20 °C) |
Flashpoint | 12.78 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Aldehydes, Acids, Bases, Strong oxidizing agents, Reducing agents, May form explosive peroxides |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -84 °C |
Partition Coefficient | 1.39 |
Purity Percentage | 99.00 |
Purity Details | >99.00% |
Solubility in Water | 19 g/l (25 °C) |
Upper Explosion Limit | 7.5 %(V) |
Vapor Density | 3.5 |
Vapor Pressure | 26.53 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1245 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout