Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Honeywell | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 88.14 g/mol |
Synonyms MTBE; T-Butyl Methyl Ether; 2-Methyoxy-2-Methylpropane |
Property | Value |
---|---|
Appearance | Passes test |
Assay by GC Analysis | 99 % min. |
Color (APHA) | 10 max. |
Peroxides (as H2O2) at time of packaging | 1 ppm max. |
Residue after Evaporation | 0.001 % max. |
Water by Karl Fischer Titration | 0.05 % max. |
SolubilityinWater(%)at20°C | 4.8 |
SurfaceTension(dyn/cm)at20°C | 19.4 |
VaporPressure(Torr)at20°C | 240 |
Property | Value |
---|---|
Boiling Point/Range | 15.1 %(V) |
Certification | Organic Synthesis, Prep-LC, Glassware cleaning, ACS General Laboratory Use |
Color | Colorless |
Density | 0.74 g/cm3 (20 °C) |
Flashpoint | -27 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | 2.5 %(V) |
Melting Point/Range | -108.6 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >99.00% |
Solubility in Water | 50 g/l |
Upper Explosion Limit | 15.1 %(V) |
Vapor Density | 3.1 |
Vapor Pressure | 320 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Laboratory Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2398 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout