R1520
Fluka

Metsulfuron-methyl-d3

SKU
R1520
Analytical standard, reference material
Synonym(s)
2-[[(4-Methoxy-D3-6-methyl-1,3,5-triazin-2-yl)aminocarbonyl]aminosulfonyl]-benzoic acid methyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Synonyms
2-[[(4-Methoxy-D3-6-methyl-1,3,5-triazin-2-yl)aminocarbonyl]aminosulfonyl]-benzoic acid methyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
assay DMin. 99 %
melting range154- 160 °C

Properties

PropertyValue
FormPowder
GradeAnalytical Standard
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product