R1826
Fluka

Microcystin- LR-RR-YR-solution, 5 μg/mL in methanol (each)

SKU
R1826
Analytical standard, reference material
Synonym(s)
multi component solution
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number
nb
CAS Numbers (All) EC Number Linear Formula
multi component solution
MDL Number
nb
Synonyms
multi component solution

Documents

Specifications

PropertyValue
concentration microcystin-RR4.50 - 5.50 µg/ml
concentration microcystin-YR4.50 - 5.50 µg/ml
concentration microcystin-LR4.50 - 5.50 µg/ml
purity (HPLC)Min. 95

Properties

PropertyValue
Boiling Point/Range64 - 65 °C(1,013 hPa)
ColorColorless
Density0.791 g/cm3 (25 °C)
Flashpoint11 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsAcids and bases.Oxidizing agents.Reducing agents
Lower Explosion Limit6 %(V)
Melting Point/Range-98 °C
Solubility in Watercompletely miscible
Upper Explosion Limit36 %(V)
Vapor Pressure130.3 hPa (20 °C)
pH-Valueno data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1230
Add more compare product