R1823
Fluka

Microcystin-LR-solution, 10 μg/mL in methanol

SKU
R1823
Analytical standard, reference material
Synonym(s)
(5R,8S,11R,12S,15S,18S,19S,22R)-15-[3-(diaminomethylideneamino)propyl]-18-[(1E,3E,5S,6S)-6-methoxy-3,5-dimethyl-7-phenylhepta-1,3-dienyl]-1,5,12,19-tetramethyl-2-methylidene-8-(2-methylpropyl)-3,6,9,13,16,20,25-heptaoxo-1,4,7,10,14,17,21-heptazacyclopentacosane-11,22-dicarboxylic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number
nb
CAS Numbers (All) EC Number Linear Formula
C49H74N10O12
MDL Number Synonyms
(5R,8S,11R,12S,15S,18S,19S,22R)-15-[3-(diaminomethylideneamino)propyl]-18-[(1E,3E,5S,6S)-6-methoxy-3,5-dimethyl-7-phenylhepta-1,3-dienyl]-1,5,12,19-tetramethyl-2-methylidene-8-(2-methylpropyl)-3,6,9,13,16,20,25-heptaoxo-1,4,7,10,14,17,21-heptazacyclopentacosane-11,22-dicarboxylic acid

Documents

Specifications

PropertyValue
concentration9.00 - 11.00 µg/ml
purity (HPLC)Min. 95 %

Properties

PropertyValue
Boiling Point/Range64 - 65 °C(1,013 hPa)
Colorcolorless
Density0.791 g/cm3 (25 °C)
Flashpoint11 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsAcids and bases.Oxidizing agents.Reducing agents
Lower Explosion Limit6 %(V)
Melting Point/Range-98 °C
Partition Coefficient-0.77
Solubility in Watercompletely miscible
Upper Explosion Limit36 %(V)
Vapor Pressure130.3 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1230
Add more compare product