Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) |
Property | Value |
---|---|
Appearance | complying |
Loss on ignition (900°C) | Max. 3 % |
Grain size 0.85-2.0 mm | Min. 95 % |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Color | White to Tan |
Density | 2 g/cm3 |
Flashpoint | Not applicable |
Form | Pellets |
Grade | Molecular Sieves |
Incompatible Materials | Sudden contact with high concentrations of chemicals having high heats of adsorption such as olefins, When first wetted, the product |
Lower Explosion Limit | No data available |
Melting Point/Range | 400 °C |
Partition Coefficient | No data available |
Solubility in Water | Insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | Not applicable |
Viscosity | Not applicable |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout