Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula Na12[(AlO2)12(SiO2)12] · xH2O | MDL Number | Synonyms SYLOSIV® A4; Sodium Alumino-Silicate |
Property | Value |
---|---|
Form | powder |
Sieve analysis < 0.045 mm | Min. 95 % |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Color | Tan |
Density | 2.0 g/cm3 |
Flashpoint | Not applicable |
Form | Pellets |
Grade | Molecular Sieves |
Incompatible Materials | Sudden contact with high concentrations of chemicals having high heats of adsorption such as olefins, When first wetted, the product |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 400 °C |
Partition Coefficient | No data available |
Solubility | No data available |
Solubility in Water | Insoluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Not applicable |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout