R1805
Fluka

Monensin sodium salt hydrate

SKU
R1805
Analytical standard, reference material
Synonym(s)
Monensin A sodium salt; sodium; (2S,3R,4R)-4-[(2S,7S,8R,9S)-2-[(2R,5S)-5-ethyl-5-[(2R,3S,5R)-5-[(2S,3S,5R,6R)-6-hydroxy-6-(hydroxymethyl)-3,5-dimethyloxan-2-yl]-3-methyloxolan-2-yl]oxolan-2-yl]-7-hydroxy-2,8-dimethyl-1,10-dioxaspiro[4.5]decan-9-yl]-3-methoxy-2-methylpentanoate; hydrate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
692.85 g/mol
Synonyms
Monensin A sodium salt; sodium; (2S,3R,4R)-4-[(2S,7S,8R,9S)-2-[(2R,5S)-5-ethyl-5-[(2R,3S,5R)-5-[(2S,3S,5R,6R)-6-hydroxy-6-(hydroxymethyl)-3,5-dimethyloxan-2-yl]-3-methyloxolan-2-yl]oxolan-2-yl]-7-hydroxy-2,8-dimethyl-1,10-dioxaspiro[4.5]decan-9-yl]-3-methoxy-2-methylpentanoate; hydrate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 85.0 %
measurement uncertaintyeffective %
melting range262 - 270 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/Rangeno data available
Colorwhite
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Rangeno data available
Partition Coefficientno data available
Solubility in Waterno data available
Upper Explosion LimitNot applicable
Vapor Pressureno data available
Viscosityno data available
pH-Valueno data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN3462
Add more compare product