Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula C7H14NO5P | MDL Number |
Molar Mass 223.16 g/mol | RTECS Number TC4375000 | Synonyms Dimethyl (1E)-1-methyl-3-(methylamino)-3-oxo-1-propenyl phosphate |
Property | Value |
---|---|
identity (NMR) | complying |
assay (HPLC) | Min. 98.5 % |
measurement uncertainty | effective % |
melting range | 51 - 56 °C |
water (Karl Fischer) | Max. 0.5 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colourless |
Density | 1.22 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | Analytical Standard |
Incompatible Materials | Strong oxidizing agents |
Melting Point/Range | 53 - 55 °C |
Partition Coefficient | -0.22 |
Solubility in Water | Completely soluble |
Vapor Density | 1.22 g/cm3 |
Viscosity | Not applicable |
Storage Temperature | 2-8 °C |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN2811 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout