R1065
Fluka

Moxidectin

SKU
R1065
Analytical standard, reference material
Synonym(s)
(6R,23E,25S)-5-O-demethyl-28-deoxy-25-[(1E)-1,3-dimethyl-1-butenyl]-6,28-epoxy-23-(methoxyimino)milbemycin B
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
639.82 g/mol
Synonyms
(6R,23E,25S)-5-O-demethyl-28-deoxy-25-[(1E)-1,3-dimethyl-1-butenyl]-6,28-epoxy-23-(methoxyimino)milbemycin B

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 90 %
measurement uncertaintyeffective %
melting range131 - 143 °C
water (Karl Fischer)Max. 3 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellow
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in Water0.0043 g/l
Upper Explosion LimitNot applicable
ViscosityNot applicable
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product