034
Burdick & Jackson

n-Butyl Chloride

SKU
034
B&J Brand™, for HPLC, GC and spectrophotometry, ≥99.5%
Synonym(s)
1-Chlorobutane
Only %1 left
  • Minimal UV contaminants
  • High GC purity
  • Low water content
  • Outstanding lot-to-lot consistency

 

Brand
Burdick & Jackson
CAS Numbers (All) EC Number Molar Mass
92.58 g/mol
Synonyms
1-Chlorobutane

Documents

Specifications

PropertyValue
acidity (as HCl)1 mg/L max.
chloride10 mg/L max.
gC Analysis99.5 % min.
refractive Index (20ºC)1.4009 - 1.4025
residue1 mg/L max.
uV Absorbance @ 225 nm0.5 AU max.
uV Absorbance @ 250 nm0.01 AU max.
uV Cutoff220 nm max.
water by Karl Fischer Titration0.02 % max.

Properties

PropertyValue
Boiling Point/Range78 °C
CertificationHPLC, GC, Spectrophotometry
ColorColorless
Density0.8862 g/cm3 (20 °C)
Flashpoint-9 °C
FormLiquid
GradeMultipurpose Solvents
Incompatible MaterialsMay attack many plastics, rubbers and coatings, Alkali metals, Alkaline earth metals, Oxygen, Aluminium, Reducing agents, Oxidizing agent
Lower Explosion Limit1.8 %(V)
Melting Point/Range-123 °C
Partition CoefficientNo data available
Purity Percentage99.50
Purity Details>99.50%
Solubility in Water0.66 g/l (12 °C)
Upper Explosion Limit10.1 %(V)
Vapor Density3.2
Vapor Pressure106.79 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineB&J Brand™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1127
Add more compare product