Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Molar Mass 100.2 g/mol | RTECS Number MI7700000 | Synonyms Heptane; septane |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 98.2 - 98.4 °C(1,000 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.69 g/cm3 (15 °C) |
Flashpoint | -4 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -90.5 °C |
Partition Coefficient | 4.5 |
Upper Explosion Limit | 6.7 %(V) |
Vapor Pressure | 60.9 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Package Group | II |
UN ID | UN1206 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout