65780
Burdick & Jackson

n-Hexane

SKU
65780
Extra pure
Only %1 left
Brand
Burdick & Jackson
CAS Numbers (All) EC Number Linear Formula
CH3(CH2)4CH3
Molar Mass
86.18 g/mol

Documents

Specifications

PropertyValue
Assay (GC)Min. 95 %
Density (D 20/4)0.658 - 0.662
Non-volatile matterMax. 0.0015 %
Water (Karl Fischer)Max. 0.02 %
Free acid (as CH3COOH)Max. 0.001 %

Properties

PropertyValue
Boiling Point/Range66 - 69 °C(1.013 hPa)
ColorColorless
Density0.660-0.668 g/cm3 (20 °C)
Flashpoint7.4 %(V)
FormLiquid
GradeExtra pure
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.2 %(V)
Melting Point/Range-95 °C
Partition Coefficient4.11
Solubility in WaterInsoluble
Upper Explosion Limit7.4 %(V)
Vapor Pressure540 hPa (50 °C)
Viscosity0.31 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1208
Add more compare product