R1585
Fluka

n-Hexane

SKU
R1585
Analytical standard, reference material
Synonym(s)
Hexane
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3(CH2)4CH3
MDL Number Molar Mass
86.18 g/mol
RTECS Number
MN9275000
Synonyms
Hexane

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 97 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.370 - 1.380
water (Karl Fischer)Max. 0.02 %

Properties

PropertyValue
Boiling Point/Range66 - 69 °C(1.013 hPa)
ColorColorless
Density0.660-0.668 g/cm3 (20 °C)
Flashpoint-26 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.2 %(V)
Melting Point/Range-95 °C
Partition Coefficient4.11
Solubility in WaterInsoluble
Upper Explosion Limit7.4 %(V)
Vapor Pressure160 hPa (20 °C)
Viscosity0.31 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1208
Add more compare product