Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C5H9NO |
MDL Number | Molar Mass 99.13 g/mol | Synonyms 1-Methyl-2-Pyrrolidone; N-Methyl-2-Pyrrolidone; Nmp |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 204 °C(1,013 hPa) |
Color | Colorless |
Density | 1.028 g/cm3 (20 °C) |
Flashpoint | 91 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents.Acids.Bases |
Lower Explosion Limit | 1.3 %(V) |
Melting Point/Range | -24 °C |
Partition Coefficient | -0.46 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 9.5 %(V) |
Vapor Pressure | 0.32 hPa (20 °C) |
Viscosity | 1.661 mPa.s (25 °C) |
pH-Value | 8.5 - 10 at 100 g/l (20 °C) |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout