Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula C7H8NNa3O6 | MDL Number | Molar Mass 271.11 g/mol |
Synonyms DL-Alanine-N,N-diacetic acid trisodium salt; Methyl glycine diacetic acid trisodium salt; Trisodium 2- |
Property | Value |
---|---|
identity (NMR) | complying |
assay | Min. 85% |
water (Karl Fischer) | Max.15% |
Property | Value |
---|---|
Autoignition Temperature | No data available |
Boiling Point/Range | No data available |
Color | White |
Concentration | <=100.00% |
Density | No data available |
Flashpoint | No data available |
Form | Powder |
Grade | Complexometric Titration |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 85.00 |
Purity Details | >=85.00% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Density | No data available |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout