34440
Burdick & Jackson

N,N-Dimethylformamide

SKU
34440
for synthesis of peptides, ≥99.8% (GC)
Synonym(s)
DMF; NSC 5356
Only %1 left
  • Honeywell Burdick & Jackson™ (B&J) developed the first high-purity solvents more than 50 years ago
  • As new applications and techniques emerge, Burdick & Jackson continues to develop products to meet the most demanding requirements for laboratories and pharmaceutical production
  • Our packaging solutions, ranging from lab scale through production, provide our customers with added value, increased efficiency, and enhanced safety.
Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
HCON(CH3)2
MDL Number Molar Mass
73.10 g/mol
Synonyms
DMF; NSC 5356

Documents

Specifications

PropertyValue
assay (GC)Min. 99.8 %
water (Karl Fischer)Max. 0.02 %
non-volatile matterMax. 0.001 %
amines (as dimethylamine)Max. 0.0002 %

Properties

PropertyValue
Boiling Point/Range152-153 °C (1.013 hPa)
ColorColorless
Concentration>=99.80%
Density0.94 g/cm3 (20 °C)
Flashpoint57.5 °C (1.013.25 hPa)
For Use With (Equipment)Industrial use
FormLiquid
GradeLow Water Solvents
Incompatible MaterialsStrong oxidizing agents, Reducing agents, Halogenated compounds, Alkali metals, Nitrates
Lower Explosion Limit2.2 %(V)
Melting Point/Range-61 °C
Partition Coefficient-0.85 (25 °C)
Purity Percentage99.80
Purity Details>=99.80%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit16 %(V)
Vapor Pressure23 hPa (50 °C)
Viscosity0.86 mPa.s (20 °C)
pH-Value7.0 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN2265
Add more compare product