Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 73.10 g/mol | RTECS Number LQ2100000 | Synonyms DMF; Dimethyl Formamide |
Property | Value |
---|---|
assay (GC) | Min. 99.9 % |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.03 % |
refractive index (n 20/D) | 1.4280 - 1.4310 |
transmittance at 270 nm | Min. 10 % |
transmittance at 275 nm | Min. 50 % |
transmittance at 295 nm | Min. 80 % |
transmittance at 310 nm | Min. 89 % |
transmittance from 340 nm | Min. 98 % |
Property | Value |
---|---|
Boiling Point/Range | 152 - 153 °C(1,013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.94 g/cm3 (20 °C) |
Flashpoint | 57.5 °C.1,013.25 hPa |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents.Reducing agents.Halogenated compounds.Alkali metals.Nitrates |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -61 °C |
Partition Coefficient | -0.85 (25 °C) |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 16 %(V) |
Vapor Density | 0.94 g/cm3 (20 °C) |
Vapor Pressure | 23 hPa (50 °C) |
Viscosity | 0.86 mPa.s (20 °C) |
pH-Value | 7.0 (20 °C) |
Product Line | CHROMASOLV™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN2265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout