Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
High purity solvents for speciation analysis by LC-ICP-MS
Rigorous purification procedures followed by UV spectroscopy, IC, and ICP-MS testing to assure high chemical purity and high UV transmittance
The blank values for metal traces in these solvents are in the ppb range or lower.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HCON(CH3)2 |
MDL Number | Molar Mass 73.10 g/mol | RTECS Number 605365 | Synonyms DMF; NSC 5356 |
Property | Value |
---|---|
assay (GC) | Min. 99.8 % |
density (D 20/4) | 0.947 - 0.949 |
silver (Ag) | Max. 0.5 ppb |
aluminium (Al) | Max. 1 ppb |
gold (Au) | Max. 0.5 ppb |
barium (Ba) | Max. 0.5 ppb |
beryllium (Be) | Max. 0.5 ppb |
bismuth (Bi) | Max. 0.5 ppb |
calcium (Ca) | Max. 20 ppb |
cadmium (Cd) | Max. 0.5 ppb |
cerium (Ce) | Max. 0.5 ppb |
cobalt (Co) | Max. 0.5 ppb |
chromium (Cr) | Max. 1 ppb |
cesium (Cs) | Max. 0.5 ppb |
copper (Cu) | Max. 1 ppb |
iron (Fe) | Max. 5 ppb |
gallium (Ga) | Max. 0.5 ppb |
germanium (Ge) | Max. 0.5 ppb |
indium (In) | Max. 0.5 ppb |
iridium (Ir) | Max. 0.5 ppb |
potassium (K) | Max. 10 ppb |
lithium (Li) | Max. 0.5 ppb |
magnesium (Mg) | Max. 5 ppb |
manganese (Mn) | Max. 0.5 ppb |
molybdenum (Mo) | Max. 0.5 ppb |
sodium (Na) | Max. 200 ppb |
nickel (Ni) | Max. 1 ppb |
lead (Pb) | Max. 0.5 ppb |
palladium (Pd) | Max. 0.5 ppb |
platinum (Pt) | Max. 0.5 ppb |
rubidium (Rb) | Max. 0.5 ppb |
rhodium (Rh) | Max. 0.5 ppb |
ruthenium (Ru) | Max. 0.5 ppb |
antimony (Sb) | Max. 0.5 ppb |
tin (Sn) | Max. 0.5 ppb |
strontium (Sr) | Max. 0.5 ppb |
titanium (Ti) | Max. 1 ppb |
thallium (Tl) | Max. 0.5 ppb |
uran (U) | Max. 0.5 ppb |
vanadium (V) | Max. 0.5 ppb |
zinc (Zn) | Max. 1 ppb |
zirconium (Zr) | Max. 0.5 ppb |
explosion Limit | 15.2 % |
Property | Value |
---|---|
Boiling Point/Range | 152-153 °C (1.013 hPa) |
Color | Colorless |
Density | 0.94 g/cm3 (20 °C) |
Flashpoint | 57.5 °C (1.013.25 hPa) |
Form | Liquid |
Grade | Trace Analysis |
Incompatible Materials | Nitrates, Alkali metals, Halogenated compounds, Reducing agents, Strong oxidizing agents |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -61 °C |
Partition Coefficient | -0.85 (25 °C) |
Purity Percentage | 100.00 |
Purity Details | >=99.99995% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 16 %(V) |
Vapor Pressure | 3.77 hPa (20 °C) |
Viscosity | 0.86 mPa.s (20 °C) |
pH-Value | 7.0 (20 °C) |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN2265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout