R1590
Fluka

N,N-Dimethylformamide

SKU
R1590
Analytical standard, reference material
Synonym(s)
DMF; Dimethylformamide; NSC-5356
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
HCON(CH3)2
MDL Number Molar Mass
73.10 g/mol
RTECS Number
LQ2100000
Synonyms
DMF; Dimethylformamide; NSC-5356

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 99 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.425 - 1.435
water (Karl Fischer)Max. 0.04 %

Properties

PropertyValue
Boiling Point/Range152-153 °C (1.013 hPa)
ColorColorless
Density0.94 g/cm3 (20 °C)
Flashpoint57.5 °C (1.013.25 hPa)
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Reducing agents, Halogenated compounds, Alkali metals, Nitrates
Lower Explosion Limit2.2 %(V)
Melting Point/Range-61 °C
Partition Coefficient-0.85 (25 °C)
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit16 %(V)
Vapor Pressure3.77 hPa (20 °C)
Viscosity0.86 mPa.s (20 °C)
pH-Value7.0 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN2265
Add more compare product