Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula 2-(C6H5NH)C6H4CO2H |
MDL Number | Molar Mass 213.23 g/mol | RTECS Number CB3730000 | Synonyms 2- |
Property | Value |
---|---|
Appearance of the substance | complying |
Identity (IR) | complying |
Assay | 97.0 - 103.0 % |
Melting point | 182 - 185 °C |
Residue on ignition | Max. 0.05 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Light Grey |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Indicators |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 182-185 °C |
Partition Coefficient | No data available |
Purity Percentage | 97.00 |
Purity Details | >=97.00% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout