R1185
Fluka

Nafcillin sodium salt

SKU
R1185
Analytical standard, reference material
Synonym(s)
(2S,5R,6R)-6-{[(2-Ethoxy-1-naphthalenyl)carbonyl]amino}-3,3-dimethyl-7-oxo-4-thia-1-azabicyclo[3.2.0]heptane-2-carboxylic acid sodium salt; 6-(2-Ethoxy-1-naphthamido)penicillin sodium salt
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number Molar Mass
436.46 g/mol
Synonyms
(2S,5R,6R)-6-{[(2-Ethoxy-1-naphthalenyl)carbonyl]amino}-3,3-dimethyl-7-oxo-4-thia-1-azabicyclo[3.2.0]heptane-2-carboxylic acid sodium salt; 6-(2-Ethoxy-1-naphthamido)penicillin sodium salt

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 95.5 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Acids
Lower Explosion LimitNo data available
Melting Point/Range168-288 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product