R1242
Fluka

Niclosamide-(2-chloro-4-nitrophenyl-13C6) hydrate

SKU
R1242
Analytical standard, reference material
Synonym(s)
5-Chloro-N-(2-chloro-4-nitrophenyl)-2-hydroxybenzamide-13C6 hydrate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
333.08 g/mol
Synonyms
5-Chloro-N-(2-chloro-4-nitrophenyl)-2-hydroxybenzamide-13C6 hydrate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
isotope enrichmentMin. 98 %
water (Karl Fischer)4.5 - 5.5 %
melting range230 - 235 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorLight Yellow
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range230-233 °C
Partition Coefficient4.56.7 (20 °C)
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product