Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula NO3H | MDL Number |
Molar Mass 63.01 g/mol |
Property | Value |
---|---|
Assay | Min. 69 % |
Residue on ignition (SO4) | Max. 0.0005 % |
Silver (Ag) | Max. 0.000001 % |
Aluminium (Al) | Max. 0.000005 % |
Arsenic (As) | Max. 0.000001 % |
Barium (Ba) | Max. 0.000001 % |
Beryllium (Be) | Max. 0.000001 % |
Bismuth (Bi) | Max. 0.00001 % |
Calcium (Ca) | Max. 0.00001 % |
Cadmium (Cd) | Max. 0.000001 % |
Cobalt (Co) | Max. 0.000001 % |
Chromium (Cr) | Max. 0.000002 % |
Copper (Cu) | Max. 0.000001 % |
Iron (Fe) | Max. 0.00001 % |
Germanium (Ge) | Max. 0.000005 % |
Potassium (K) | Max. 0.00001 % |
Lithium (Li) | Max. 0.000001 % |
Magnesium (Mg) | Max. 0.00001 % |
Manganese (Mn) | Max. 0.000001 % |
Molybdenum (Mo) | Max. 0.000002 % |
Sodium (Na) | Max. 0.00005 % |
Nickel (Ni) | Max. 0.000002 % |
Lead (Pb) | Max. 0.000001 % |
Strontium (Sr) | Max. 0.000001 % |
Titanium (Ti) | Max. 0.00001 % |
Thallium (Tl) | Max. 0.000005 % |
Vanadium (V) | Max. 0.000001 % |
Zinc (Zn) | Max. 0.000005 % |
Zirconium (Zr) | Max. 0.00001 % |
Heavy metals (as Pb) | Max. 0.00002 % |
Chloride (Cl) | Max. 0.00005 % |
Phosphate (PO4) | Max. 0.00005 % |
Sulfate (SO4) | Max. 0.00005 % |
APHA | Max. 10 |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 122 °C (1.013 hPa) |
Certification | ACS Reagent, ISO |
Color | Light Yellow |
Corrosivity | Corrosive to metals |
Density | 1.420 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Bases, Metals, Flammable materials, Organic materials |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -38 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 9 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Acidic |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2031 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout