Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula HNO3 | MDL Number |
Molar Mass 63.01 g/mol | RTECS Number QU5775000 | Synonyms Aqua fortis; Azotic acid; Hydrogen nitrate |
Property | Value |
---|---|
Ignition Residue | ≤0.0005% (as SO4) |
Assay | 65.0 - 66.0 % |
Density (D 20/4) | 1.390 - 1.410 |
Residue on ignition (SO4) | Max. 5 ppm |
Silver (Ag) | Max. 0.01 ppm |
Arsenic (As) | Max. 0.01 ppm |
Aluminium (Al) | Max. 0.05 ppm |
Barium (Ba) | Max. 0.01 ppm |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.5 ppm |
Cadmium (Cd) | Max. 0.01 ppm |
Cobalt (Co) | Max. 0.01 ppm |
Chromium (Cr) | Max. 0.02 ppm |
Copper (Cu) | Max. 0.01 ppm |
Iron (Fe) | Max. 0.2 ppm |
Mercury (Hg) | Max. 0.005 ppm |
Potassium (K) | Max. 0.05 ppm |
Lithium (Li) | Max. 0.01 ppm |
Magnesium (Mg) | Max. 0.1 ppm |
Manganese (Mn) | Max. 0.01 ppm |
Molybdenum (Mo) | Max. 0.02 ppm |
Sodium (Na) | Max. 0.5 ppm |
Nickel (Ni) | Max. 0.02 ppm |
Lead (Pb) | Max. 0.01 ppm |
Strontium (Sr) | Max. 0.01 ppm |
Thallium (Tl) | Max. 0.05 ppm |
Zinc (Zn) | Max. 0.05 ppm |
Chloride (Cl) | Max. 0.5 ppm |
Phosphate (PO4) | Max. 0.5 ppm |
Sulfate (SO4) | Max. 1 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 122 °C (1.013 hPa) |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.400-1.480 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Incompatible with bases, Flammable materials, Reactions with organic substances, Gives off hydrogen by reaction with metals, Corrosiv |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -31 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 50 hPa (50 °C) |
Viscosity | No data available |
pH-Value | Acidic |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2031 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout