I5020
Honeywell

Nitric acid

SKU
I5020
ACS Reagent, 70%
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
HNO3
MDL Number
Molar Mass
63.01 g/mol

Documents

Specifications

PropertyValue
assay (acidimetric)68-70%
appearancepasses test
color0-10 APHA
chloride (Cl)<=0.5ppm
sulphate (as SO4)<=1ppm
heavy metals (as Pb)<=0.2ppm
arsenic (As)<=0.01ppm
iron (Fe)<=0.2ppm
residue on ignition<=5ppm

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range122 °C (1.013 hPa)
CertificationACS Reagent
ColorLight Yellow
CorrosivityCorrosive to metals
Density1.420 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeACS Grade
Incompatible MaterialsMetals, Bases, Flammable materials, Organic materials
Lower Explosion LimitNot applicable
Melting Point/Range-38 °C
Partition CoefficientNo data available
Purity Percentage70.00
Purity Details70.00%
Solubility in WaterCompletely miscible
Upper Explosion LimitNot applicable
Vapor Pressure9 hPa (20 °C)
ViscosityNo data available
pH-ValueAcidic
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN2031
Add more compare product