Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula HNO3 | MDL Number |
Molar Mass 63.01 g/mol | Synonyms Nitric acid concentrate |
Property | Value |
---|---|
Assay | 24.0 - 26.0 % |
Residue on ignition (SO4) | Max. 0.0005 % |
Silver (Ag) | Max. 0.01 ppm |
Aluminium (Al) | Max. 0.5 ppm |
Arsenic (As) | Max. 0.01 ppm |
Barium (Ba) | Max. 0.01 ppm |
Beryllium (Be) | Max. 0.01 ppm |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.1 ppm |
Cadmium (Cd) | Max. 0.01 ppm |
Cobalt (Co) | Max. 0.01 ppm |
Chromium (Cr) | Max. 0.02 ppm |
Copper (Cu) | Max. 0.01 ppm |
Iron (Fe) | Max. 0.2 ppm |
Germanium (Ge) | Max. 0.5 ppm |
Potassium (K) | Max. 0.1 ppm |
Lithium (Li) | Max. 0.01 ppm |
Magnesium (Mg) | Max. 0.1 ppm |
Manganese (Mn) | Max. 0.01 ppm |
Molybdenum (Mo) | Max. 0.02 ppm |
Sodium (Na) | Max. 0.5 ppm |
Nickel (Ni) | Max. 0.02 ppm |
Lead (Pb) | Max. 0.01 ppm |
Strontium (Sr) | Max. 0.01 ppm |
Titanium (Ti) | Max. 0.1 ppm |
Thallium (Tl) | Max. 0.5 ppm |
Vanadium (V) | Max. 0.01 ppm |
Zinc (Zn) | Max. 0.5 ppm |
Zirconium (Zr) | Max. 0.1 ppm |
Chloride (Cl) | Max. 0.5 ppm |
Phosphate (PO4) | Max. 0.5 ppm |
Sulfate (SO4) | Max. 0.5 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 100 °C |
Color | Colorless |
Concentration | 25.00% |
Corrosivity | Corrosive to metals |
Density | 1.147 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | As oxidising agent, attacks organic substances such as wood, paper, fats, Corrosive in contact with metals, Gives off hydrogen by rea |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 25.00 |
Purity Details | 25.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 23 hPa |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2031 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout