Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CH3CH2NO2 | MDL Number |
RTECS Number KI5600000 |
Property | Value |
---|---|
Vapor Pressure | 15.6 mmHg ( 20 °C) |
Identity (IR) | complying |
Assay (GC) | Min. 98.0 % |
Refractive index (n 20/D) | 1.389 - 1.393 |
Autoignition Temperature | 778 °F |
Refractive Index | n |
Property | Value |
---|---|
Form | Viscous Liquid |
Grade | Reagent Grade |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN2842 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout