Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | MDL Number | Synonyms Cyclo[(2S,3S,4E,6E,8S,9S)-3-amino-9-methoxy-2,6,8-trimethyl-10-phenyl-4,6-decadienoyl-D-γ-glutamyl-(2Z)-2-(methylamino)-2-butenoyl-(3S)-3-methyl-Dβ-aspartyl-L-arginyl); Nodularin-R solution |
Property | Value |
---|---|
Grade | Analytical Standard |
Concentration | 9.00 - 11.00 µg/ml |
Purity (HPLC) | Min. 95 % |
Property | Value |
---|---|
Boiling Point/Range | 64-65 °C (1.013 hPa) |
Color | Colorless |
Density | 0.79 g/cm3 |
Flashpoint | 11 °C |
Form | Liquid |
Grade | Cyanobacterial Toxins |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 6 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | -0.77 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 36 %(V) |
Vapor Pressure | 130.3 hPa (20 °C) |
Storage Temperature | -20 °C |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout