R1337
Fluka

Novaluron

SKU
R1337
Analytical standard, reference material
Synonym(s)
1-[3-Chloro-4-(1,1,2-trifluoro-2-trifluoromethoxyethoxy)phenyl]-3-(2,6-difluorobenzoyl)urea
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
492.7 g/mol
Synonyms
1-[3-Chloro-4-(1,1,2-trifluoro-2-trifluoromethoxyethoxy)phenyl]-3-(2,6-difluorobenzoyl)urea

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range176 - 181 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorNo data available
Density1.56 g/cm3 (22 °C)
Flashpoint202 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range176-181 °C
Partition Coefficient4.3 (20 °C)
Solubility in WaterInsoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product