Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H4(CH3)2 |
MDL Number | Molar Mass 106.17 g/mol | Synonyms 1,2-Dimethylbenzene |
Property | Value |
---|---|
vapor Density | 3.7 (vs air) |
identity (IR) | complying |
assay (GC) | Min. 98.0 % |
m-, p-Xylene (GC) | Max. 1.0 % |
ethyl benzene (GC) | Max. 0.50 % |
toluene (GC) | Max. 0.50 % |
autoignition Temperature | 867 °F |
explosion Limit | 7 % |
refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 7.6 %(V) |
Color | Colorless |
Concentration | >=98.00% |
Density | 0.88 g/cm3 (20 °C) |
Flashpoint | 30 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Formation of explosive gas/air mixtures |
Lower Explosion Limit | 1.7 %(V) |
Melting Point/Range | -25 °C |
Partition Coefficient | 3.13 (25 °C) |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | 7.6 %(V) |
Vapor Pressure | 0.67 hPa (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1307 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout