Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Molar Mass 282.46 g/mol | Synonyms cis-9-Octadecenoic acid; Elainic acid; Oleic acid; Oleic Acid |
Property | Value |
---|---|
Assay (GC) | 65.0 - 88.0 % |
Density (D 20/20) | 0.889 - 0.895 |
Ash | Max. 0.1 % |
Iodine value | 89 - 105 |
Peroxide value | Max. 10.0 |
Acid value | 195 - 204 |
Appearance of the substance | complying |
Identity | complying |
Fatty acid composition | complying |
Margaric acid (GC) | Max. 0.2 % |
Assay of myristic acid (GC) | Max. 5.0 % |
Assay of palmitic acid (GC) | Max. 16.0 % |
Assay of palmitoleic acid (GC) | Max. 8.0 % |
Assay of stearic acid (GC) | Max. 6.0 % |
Assay of oleic acid (GC) | 65.0 - 88.0 % |
Assay of linoleic acid (GC) | Max. 18.0 % |
Assay of linolenic acid (GC) | Max. 4.0 % |
Fatty acids w. 1 chain >C18 | Max. 4.0 % |
Residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 360 °C (1.013 hPa) |
Certification | Ph. Eur. |
Color | Colorless |
Density | 0.9 g/cm3 (20 °C) |
Flashpoint | 113 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 13-14 °C |
Partition Coefficient | 3 |
Solubility in Water | Insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | <0.1 hPa (20 °C) |
Viscosity | 25 mPa.s (25 °C) |
pH-Value | No data available |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout