R1137
Fluka

Orthosulfamuron

SKU
R1137
Analytical standard, reference material
Synonym(s)
1-(4,6-Dimethoxy-2-pyrimidinyl)-3-[2-(dimethylcarbamoyl)phenylsulfamoyl]urea
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
424.43 g/mol
Synonyms
1-(4,6-Dimethoxy-2-pyrimidinyl)-3-[2-(dimethylcarbamoyl)phenylsulfamoyl]urea

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range152 - 158 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range157 °C
Partition Coefficient2.02.4
SolubilityAcetone.19,5 g/l (20 °C)
Solubility in Water0.0262 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product