R1789
Fluka

Oryzalin

SKU
R1789
Analytical standard, reference material
Synonym(s)
4-(dipropylamino)-3,5-dinitrobenzenesulfonamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C12H18N4O6S
MDL Number Molar Mass
346.36 g/mol
Synonyms
4-(dipropylamino)-3,5-dinitrobenzenesulfonamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range138 - 144 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
ColorLight orange
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range139.7 °C
Partition Coefficient3.73 (20 °C)
Solubility in WaterPractically insoluble
Vapor Pressure11 µPA (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product