Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula OsO4 | MDL Number |
Molar Mass 254.23 g/mol | RTECS Number RN1140000 | Synonyms Osmium(VIII)-oxide; Osmium(VIII)-oxide; Osmium(VIII)-oxide; Osmium(VIII)-oxide; ?Osmic acid?Osmic acidOsmium(VIII)-oxide; ?Osmic acid?Osmic acidOsmium(VIII)-oxide; Osmium(VIII)-oxide; ?Osmic acid?Osmic acidOsmium(VIII)-oxide; ?Osmic acid?Osmic acidOsmium(VIII)-oxide; Osmium(VIII)-oxide; Osmium(VIII)-oxide; ?Osmic acid?Osmic acidOsmium(VIII)-oxide; ?Osmic acid?Osmic acidOsmium(VIII)-oxide; Osmium(VIII)-oxide; ?Osmic acid?Osmic acidOsmium(VIII)-oxide; ?Osmic acid? |
Property | Value |
---|---|
Appearance of the substance | complying |
Osmium (Os) | 73 - 76 % |
Form | powder |
Vapor Density | 8.8 (vs air) |
Form | crystalline |
Property | Value |
---|---|
Boiling Point/Range | 130 °C (1.013 hPa) |
Color | No data available |
Density | 4.9 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Strong reducing agents, Organic materials, Metals |
Lower Explosion Limit | No data available |
Melting Point/Range | 39.5-41 °C |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | 9 hPa (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | I |
UN ID | UN2471 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout