R1568
Fluka

Osthole

SKU
R1568
Analytical standard, reference material
Synonym(s)
7-Methoxy-8-(3-methyl-2-butenyl)coumarin; 7-Methoxy-8-isopentenylcoumarin; Osthol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
244.29 g/mol
Synonyms
7-Methoxy-8-(3-methyl-2-butenyl)coumarin; 7-Methoxy-8-isopentenylcoumarin; Osthol

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range80 - 86 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorOff-White
Density1.471 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range83.5 °C
Partition Coefficient0.48
Solubility in Water9.9 g/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.002 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product