Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HO2CCO2H.2H2O |
MDL Number | Molar Mass 90.03 g/mol | Synonyms Ethanedioic acid |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Autoignition Temperature | 1,013 hPa.> 400 °C |
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | White |
Density | 1.65 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Incompatible with oxidizing agents. |
Lower Explosion Limit | No data available |
Melting Point/Range | 98 - 100 °C.Elimination of water of crystallisation |
Partition Coefficient | -1.7.< 2 (23 °C) |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | (25 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.0312 Pa (25 °C) |
Viscosity | No data available |
pH-Value | 1.5 at 10 g/l |
Product Line | ACS |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
No Records |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout