Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms Oxidation Reagent |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 84 °C(1.013 hPa) |
Color | red |
Density | 0.873 g/cm3 |
Flashpoint | 20 °C |
Form | Liquid |
Grade | DNA/RNA synthesis |
Incompatible Materials | Acids.Bases.Oxidizing agents.Reducing agents.Sulfites.Perchlorates.May attack many plastics, rubbers and coatings. |
Lower Explosion Limit | not determined |
Melting Point/Range | not determined |
Solubility in Water | completely soluble |
Upper Explosion Limit | not determined |
Vapor Pressure | not determined |
pH-Value | not determined |
Product Line | BioSyn™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Package Group | II |
UN ID | UN1993 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout