R1752
Fluka

Oxyfluorfen

SKU
R1752
Analytical standard, reference material
Synonym(s)
Oxyfluorofen; 2-chloro-1-(3-ethoxy-4-nitrophenoxy)-4-trifluoromethylbenzene; 2-chloro-α,α,α-trifluoro-p-tolyl-3-ethoxy-4-nitrophenyl ether; Galigan; Goal; Goldate; Oxyfluorfene; Oxygold; Zoomer
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
C15H11ClF3NO4
RTECS Number
255-983-0
Synonyms
Oxyfluorofen; 2-chloro-1-(3-ethoxy-4-nitrophenoxy)-4-trifluoromethylbenzene; 2-chloro-α,α,α-trifluoro-p-tolyl-3-ethoxy-4-nitrophenyl ether; Galigan; Goal; Goldate; Oxyfluorfene; Oxygold; Zoomer

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
melting range80 - 90 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
FormCrystalline
GradeAnalytical Standard
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product