R1766
Fluka

Oxytetracycline hydrochloride

SKU
R1766
Analytical standard, reference material
Synonym(s)
5-Hydroxytetracycline hydrochloride; (4S,4aR,5S,5aR,6S,12aR)-4-(dimethylamino)-1,5,6,10,11,12a-hexahydroxy-6-methyl-3,12-dioxo-4,4a,5,5a-tetrahydrotetracene-2-carboxamide;hydrochloride
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
496.89 g/mol
Synonyms
5-Hydroxytetracycline hydrochloride; (4S,4aR,5S,5aR,6S,12aR)-4-(dimethylamino)-1,5,6,10,11,12a-hexahydroxy-6-methyl-3,12-dioxo-4,4a,5,5a-tetrahydrotetracene-2-carboxamide;hydrochloride

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 94.0 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 4 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorLight Yellow
Density1.634 g/cm3
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range184.5 °C
Partition Coefficient-0.9
Solubility in Water100 mg/l (20 °C)
Upper Explosion LimitNo data available
Vapor PressureNot applicable
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product