Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3C6H4OH |
MDL Number | Molar Mass 108.14 g/mol | RTECS Number GO6475000 | Synonyms 4-Methylphenol |
Property | Value |
---|---|
assay (alkalimetric) | Min. 99 % |
identity (IR) | complying |
appearance | complying |
APHA | Max. 25 |
Property | Value |
---|---|
Boiling Point/Range | 202 °C (1.013 hPa) |
Color | Colorless |
Density | 1.03 g/cm3 (20 °C) |
Flashpoint | 86.0 °C (1.013 hPa) |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 35.5 °C (1.013 hPa) |
Partition Coefficient | 1.94 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 21.5 g/l (25 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 1.3 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN3455 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout