Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H4(CH3)2 |
MDL Number | Molar Mass 106.17 g/mol | Synonyms 1,4-Dimethylbenzene |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.0 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.03 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 380 nm | Max. 0.01 |
Absorbance at 350 nm | Max. 0.05 |
Absorbance at 320 nm | Max. 0.10 |
Absorbance at 294 nm | Max. 1.0 |
Autoignition Temperature | 984 °F |
Explosion Limit | 7 % |
Vapor Density | 3.7 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 137-139 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.86 g/cm3 (20 °C) |
Flashpoint | 25 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Acids, Strong oxidizing agents, Formation of explosive gas/air mixtures |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | 12 °C |
Partition Coefficient | 3.15 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 0.2 g/l (25 °C) |
Upper Explosion Limit | 7 %(V) |
Vapor Pressure | 8.8 hPa (20 °C) |
Viscosity | 0.65 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1307 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout