R1088
Fluka

Paraben internal standard mix solution

SKU
R1088
50 µg/mL in acetone, analytical standard, reference material
Synonym(s)
6-[(R)-hydroxy[(2aS,3R,4S,5aS,7R)-2,2a,3,4,5,5a,6,7-octahydro-3-methyl-4-(sulfooxy)-1H-1,8,8b-tri
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number Synonyms
6-[(R)-hydroxy[(2aS,3R,4S,5aS,7R)-2,2a,3,4,5,5a,6,7-octahydro-3-methyl-4-(sulfooxy)-1H-1,8,8b-tri

Documents

Specifications

PropertyValue
identiy (GC-MS)complying
isotope enrichmentMin. 95 %
methyl 4-hydroxybenzoate-ring-13C649 - 51 µg/ml
ethyl 4-hydroxybenzoate-ring-13C649 - 51 µg/ml
propyl 4-hydroxybenzoate-ring-13C649 - 51 µg/ml
butyl 4-hydroxybenzoate-ring-13C649 - 51 µg/ml

Properties

PropertyValue
Boiling Point/Range55-57 °C (1.013 hPa. Data refer to the solvent)
ColorColorless
Density0.79 g/cm3 (20 °C)
Flashpoint-17 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit2.2 %(V) (Data refer to the solvent)
Melting Point/Range-95 °C (Data refer to the solvent)
Partition Coefficient-0.24
Solubility in WaterCompletely miscible
Upper Explosion Limit14.3 %(V) (Data refer to the solvent)
Vapor Pressure580 hPa (50 °C)
pH-ValueNot applicable
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1090
Add more compare product