Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Property | Value |
---|---|
Density (D 20/20) | 0.827 - 0.890 |
Acidity or alkalinity | complying |
Aromatic Polycyclic Hydrocarbons | complying |
Reaction against H2SO4 | complying |
Solid paraffins | complying |
Identity (IR) | complying |
Dyn. viscosity | 110 - 230 mPa·s |
Residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 270 °C (1.013 hPa) |
Certification | Ph. Eur., BP |
Color | Colorless |
Density | 0.827-0.890 g/cm3 (20 °C) |
Flashpoint | 230 °C |
Form | Liquid |
Grade | Extra pure |
Lower Explosion Limit | 0.6 %(V) |
Melting Point/Range | -15 °C |
Partition Coefficient | No data available |
Solubility in Water | Insoluble |
Upper Explosion Limit | 6.5 %(V) |
Vapor Pressure | 0.1 hPa (20 °C) |
Viscosity | 40 mPa.s (40 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout