P6148
Fluka

Paraformaldehyde

SKU
P6148
reagent grade, crystalline
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
CAS Numbers (All) Molar Mass
30.03 g/mol

Documents

Specifications

PropertyValue
Appearance (color)complying
Appearance (form)complying
Assay (HCl titr.)Min. 94.0 %
IR spectrumcomplying
Colour of the solutioncomplying
Turbidity of solutioncomplying

Properties

PropertyValue
Autoignition Temperature370 °C
Boiling Point/RangeNo data available
ColorColorless
Density1.3 g/cm3 (20 °C)
Flashpoint70 °C
FormPowder
GradeReagent Grade
Incompatible MaterialsBrass, Steel (all types and surface treatments), Copper, Acid anhydrides, Strong oxidizing agents, Strong reducing agents
Lower Explosion LimitNo data available
Melting Point/Range120-170 °C
Partition CoefficientNo data available
Solubility in WaterSlightly soluble
Upper Explosion LimitNo data available
Vapor Pressure1.5-2 hPa (20 °C)
ViscosityNo data available
pH-Value4-5.5 at 10 g/l (20 °C)
Product LineReagent Pharmacopeia Organics
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class4.1
Package GroupIII
UN IDUN2213
Add more compare product