R1818
Fluka

Paraquat dichloride hydrate

SKU
R1818
Analytical standard, reference material
Synonym(s)
1,1'-Dimethyl-4,4'-bipyridinium dichloride hydrate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number EC Number
nb
Linear Formula
C12H14Cl2N2 · xH2O
MDL Number
Synonyms
1,1'-Dimethyl-4,4'-bipyridinium dichloride hydrate

Documents

Specifications

PropertyValue
identity (IR)complying
assay (HPLC)Min. 98.0 %
measurement uncertainlyeffective %
water (Karl Fischer)Max. 20 %

Properties

PropertyValue
FormCrystalline
GradeAnalytical Standard
Storage Temperature2-8 °C

Safety Information

PropertyValue
Package GroupI
UN IDUN2811
Add more compare product