R1196
Fluka

Parbendazole

SKU
R1196
Analytical standard, reference material
Synonym(s)
Methyl (5-butyl-1H-benzoimidazol-2-yl)carbamate; Methyl 5(6)-butyl-2-benzimidazolecarbamate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Molar Mass
247.29 g/mol
Synonyms
Methyl (5-butyl-1H-benzoimidazol-2-yl)carbamate; Methyl 5(6)-butyl-2-benzimidazolecarbamate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range255-257 °C
Partition Coefficient3.43
Solubility in Water0.01 g/l (18 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product