R1170
Fluka

Parecoxib

SKU
R1170
Analytical standard, reference material
Synonym(s)
N-[[4-(5-Methyl-3-phenyl-4-isoxazolyl)phenyl]sulfonyl]propanamide; N-{[4-(5-Methyl-3-phenylisoxazol-4-yl)phenyl]sulfonyl}propionamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
370.42 g/mol
Synonyms
N-[[4-(5-Methyl-3-phenyl-4-isoxazolyl)phenyl]sulfonyl]propanamide; N-{[4-(5-Methyl-3-phenylisoxazol-4-yl)phenyl]sulfonyl}propionamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
melting range146 - 150 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range147 °C
Partition Coefficient3.1
SolubilityNo data available
Solubility in WaterNo data available
Upper Explosion LimitNot applicable
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product